HUBBELL CANADA
QPX3428, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX3428 QPX3428, Mech. Parallel Clamp for Cu, Mult. Configurations

QPX3428, Mech. Parallel Clamp for Cu, Mult. Configurations

Brand: Burndy

Catalog ID: QPX3428

VERSITAP™ Mechanical Parallel Clamp for Cu, Run: 250-500 kcmil, Tap: #1-4/0 AWG. Capable of Tee, Cross, Parallel, Butt and Tap Configurations

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Features: The VERSITAP Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High Conductivity Copper Alloy And Silicon Bronze DURIUM Hardware, Conductor Type: Run And Tap: Commercial Stranded Copper, Stud/bolt Size: 3/8 IN, Length: 1-3/4 IN, Installation Torque: 300 IN-LB, Width: 2 IN, Height: 2-1/2 IN

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections, Copper

Catalog Number

QPX3428

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810343258

UPC 14 Digit GTIN

00781810343258

Dimensions

Dimension - Height fraction

2-3/4

Dimension - Height inch

2.75

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

2-1/16 in

Dimension - Width inch

2.06

Dimension - Width mm

52 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1 AWG-4/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

6

Pallet Quantity

1728