
Brand: Killark
Catalog ID: R-52
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.
Application
Catalog Number
R-52
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
R Series
Type
UPC
783936570082
Dimensions
1.9 in x 1.9 in x 0.83 in
Gross Weight with Packaging
0.18
Height
0.83 in
Hub Size
1-1/2" to 3/4"
Length
1.9 in
Weight
0.18 lb
Width
1.9 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
20