HUBBELL CANADA
Image of R-97 R-97 - 3-1/2" to 2-1/2" Reducing Bushing, Aluminum

R-97 - 3-1/2" to 2-1/2" Reducing Bushing, Aluminum

Brand: Killark

Catalog ID: R-97

3-1/2" to 2-1/2" Reducing Bushing, Aluminum

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Application

Catalog Number

R-97

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

R Series

Type

UPC

783936570242

Dimensions

Dimensions

5.5 in x 5 in x 3 in

Gross Weight with Packaging

1.07

Height

3 in

Hub Size

3-1/2" to 2-1/2"

Length

5.5 in

Width

5 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

UL File Number

E10514

Logistics

Carton Quantity

2