HUBBELL CANADA
Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn Copper and Aluminum, Maximum Insulation Diameter 1.05"
Image of RCC600E Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn Copper and Aluminum, Maximum Insulation Diameter 1.05"

Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn Copper and Aluminum, Maximum Insulation Diameter 1.05"

Brand: Burndy

Catalog ID: RCC600E

Rachet Cable Cutter, Cuts up to 600 kcmil Soft Drawn CU/AL, Max. Ins Dia. 1.05".

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RCC600E

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810488195

UPC 14 Digit GTIN

00781810488195

Dimensions

Cable Insulation Diameter Maximum

1.05 in

Dimensions

10.5 in x 1.25 in x 4.5 in

Height

4.5 in

Length

10.5 in

Package Height

Package Length

Package Weight

Package Width

Weight

1.2 lb

Width

1.25 in

Conductor Related

Crimping Ranges

Cutting Capacity: Copper 600 kcmil; Aluminum: 600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only