
Brand: Wiegmann
Catalog ID: WC14R
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Application
For use with WC14B console.
Catalog Number
WC14R
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Console Rack Angles
UPC
786725443857
Depth
7 in
Height
48 in
Weight
11 lb
Width
7 in
EU RoHS Indicator
Yes
Nema Rating
12
Carton Quantity
1