HUBBELL CANADA
Rack, Cabinet Components, Equipment Shelf, Heavy Duty, Black, 7" H x 19" W x 20" D
Image of MCCCWS19HD Rack, Cabinet Components, Equipment Shelf, Heavy Duty, Black, 7" H x 19" W x 20" D

Rack, Cabinet Components, Equipment Shelf, Heavy Duty, Black, 7" H x 19" W x 20" D

Brand: Hubbell Premise Wiring

Catalog ID: MCCCWS19HD

Rack, Cabinet Components, Equipment Shelf, Heavy Duty, Black, 7" H x 19" W x 20" D

  • Shelving provides additional space for many sizes of equipment
  • Works great on relay rack or inside of cabinet
  • Heavy weight rating for demanding applications

Shelf

General

Application

Heavy Duty

Catalog Number

MCCCWS19HD

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Specifications

  • Color - Black
  • Material - Steel
  • Material Gauge - 16 ga

Type

Shelves

UPC

662620830582

Dimensions

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1