HUBBELL CANADA
Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 48" H, Black
Image of HPWWMR48 Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 48" H, Black

Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 48" H, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPWWMR48

Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 48" H, Black

  • NEXTFRAME Wall Mount Swing Frame
  • 48" H
  • Black

Wall Mount

General

Application

Hinged Frame

Catalog Number

HPWWMR48

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

25U

Type

Swing Frame

UPC

662620809465

Dimensions

Thickness

0.0781

Width

20.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

6