HUBBELL CANADA
Image of HPW84RR19ML Rack, Relay, 84" Height, 45-Units, ML

Rack, Relay, 84" Height, 45-Units, ML

Brand: Hubbell Premise Wiring

Catalog ID: HPW84RR19ML

Rack, Relay, 84" Height, 45-Units, Mill Finish

  • 84" Height
  • 45-Units
  • Mill Finish

Unit Identifiers

General

Application

Equipment Relay Rack

Catalog Number

HPW84RR19ML

Color

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

45U

UPC

662620806211

Dimensions

Depth

3 in

Thickness

0.14

Width

20.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1