HUBBELL CANADA
Racks, iFRAME, 20A Isolated Ground Power Kit, 20A 125V
Image of ICKP20IG Racks, iFRAME, 20A Isolated Ground Power Kit, 20A 125V

Racks, iFRAME, 20A Isolated Ground Power Kit, 20A 125V

Brand: Hubbell Premise Wiring

Catalog ID: ICKP20IG

Racks, iFRAME, 20A Isolated Ground Power Kit, 20A 125V

  • 20A Receptacle with 4" box
  • Twist-Lock® power kit with faceplate

Power Kit

General

Catalog Number

ICKP20IG

EU RoHS Indicator

No

Item Type

Equipment Rack

Material

Steel, Galvanized

Series

Accessories

Specifications

  • Amperage - 20A
  • Enclosure - 4" Square Galvanized
  • Face plate - Included
  • Ground - Isolated
  • Receptacle Type - L5-20R
  • Voltage - 110V

Type

Power Kits

UPC

662620200309

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL