HUBBELL CANADA
Racks, iFrame Assembly, M6, For Raised Floor Applications, 7' Height
Image of IS7RFM6 Racks, iFrame Assembly, M6, For Raised Floor Applications, 7' Height
Discontinued

Racks, iFrame Assembly, M6, For Raised Floor Applications, 7' Height

Brand: Hubbell Premise Wiring

Catalog ID: IS7RFM6

Racks, iFrame Assembly, M6, For Raised Floor Applications, 7' Height

  • Rack mounting and integrated cable management in every column
  • Columns mount independent to allow for easy installation of network equipment
  • Solid weldment allow for easy addition and expansion

Column

General

Application

Raised Floor

Catalog Number

IS7RFM6

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

45U

Series

Column

Specifications

  • Color - Black
  • Floor Type - 12" Raised Floor
  • Material - Steel
  • Mounting - M6 Cage Nut
  • Rack Units - 45

Thread Size

M6 Cage Nut

UPC

662620284873

Dimensions

Thickness

0.0781

Thread Size

M6 Cage Nut

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863