HUBBELL CANADA
RAFB4 Series, Mounting Plate, 1-Gang, (1) Simplex 1.60" Diameter Opening
Image of RAFB4SPTL16 RAFB4 Series, Mounting Plate, 1-Gang, (1) Simplex 1.60" Diameter Opening

RAFB4 Series, Mounting Plate, 1-Gang, (1) Simplex 1.60" Diameter Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4SPTL16

SystemOne 1-Gang Round Recessed Floor Box Plate, 1.6" Simplex Opening

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.60" Diameter

Sub-Plate with (1) Twist-Lock® 1.60" Dia. Opening

General

Application

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4SPTL16

Color

Construction

Stamped

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped

Mounting Method

Mounts to Box

Mounting Type

Series

Recessed Round - RAF Series

Type

UPC

783585445281

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

50