
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RAFB4SP2AAP
Sub-Plate for (2) Extron® AAP Modules
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Catalog Number
RAFB4SP2AAP
Color
Construction
Stamped
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Galvanized Stamped
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
Recessed Round - RAF Series
Type
Raised Access Floor Box Sub Plate
UPC
783585445328
Length
1.42 in
Width
2.74 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
50