HUBBELL CANADA
Ratchet Cable Cutter, Cuts up to 750 kcmil Copper and Aluminum, Maximum Insulation Diameter 1.62"
Image of RCC750HD Ratchet Cable Cutter, Cuts up to 750 kcmil Copper and Aluminum, Maximum Insulation Diameter 1.62"

Ratchet Cable Cutter, Cuts up to 750 kcmil Copper and Aluminum, Maximum Insulation Diameter 1.62"

Brand: Burndy

Catalog ID: RCC750HD

Ratchet Cable Cutter, Cuts up to 750 kcmil CU/AL, Max. Ins. Dia. 1.62".

  • Patented high strength steel blades
  • Quick release, bi-directional ratchet mechanism
  • Rapid blade advance

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

RCC750HD

EU RoHS Indicator

Yes

Tool Type

Ratchet Cable Cutter

Type

Cutter

UPC

781810350058

UPC 14 Digit GTIN

00781810350058

Dimensions

Cable Insulation Diameter Maximum

1.62 in

Dimensions

10.35 in x 1.75 in x 4.69 in

Height

4.69 in

Length

10.35 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

2.56 lb

Width

1.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only