

Brand: Hubbell Premise Wiring
Catalog ID: SFRCWFFGY
Standard Product
Catalog Number
SFRCWFFGY
Color
Gray
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Product Family
Accessory
Specifications
Style
RCA Gold Pass-through F/F Coupler White Insulator
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620849270
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25