

Brand: Hubbell Premise Wiring
Catalog ID: SFRCRBK
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRCRBK
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Red Insulator
Temperature Rating
Per TIA
Type
RCA, Solder Terminal
UPC
662620849065
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25