HUBBELL CANADA
Rear Cable Management Mounting Bar, 19" X 19" Strat, Rack Mount, Economy
Image of ECMBRS Rear Cable Management Mounting Bar, 19" X 19" Strat, Rack Mount, Economy

Rear Cable Management Mounting Bar, 19" X 19" Strat, Rack Mount, Economy

Brand: Hubbell Premise Wiring

Catalog ID: ECMBRS

Rear Cable Management Mounting Bar, 19" X 19" Strat, Rack Mount, Economy

Screws to Rear Flange of 19" Rack

General

Catalog Number

ECMBRS

EU RoHS Indicator

Yes

Specifications

  • Depth - Straight
  • Finish - Black powder coat
  • Material - 4 AWG Steel Wire

Type

Cable Mgmt Bars

UPC

662620243108

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1