HUBBELL CANADA
Image of RR1510W RECESS TR DUP RCPT, 15A 125V, WHITE

RECESS TR DUP RCPT, 15A 125V, WHITE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR1510W

SNAPFIT TR Duplex Receptacle 15A

Flat Panel TV and AV Wallboxes - Hubbell has solutions for residential environments where wire management is a concern. Products sit flush against the wall and are available in multiple colors, creating an aesthetically pleasing look. Large connectors and cables are held securely and bundled together neatly. Wires are concealed behind the wall and out of view. Snap Fit options are used for customizing your connections.

  • Tamper-Resistant (TR) duplex
  • Easily mounts to a one gang box
  • Back and side wiring

General

Catalog Number

RR1510W

Color

EU RoHS Indicator

Contact Manufacturer

Series

Special Use

Style

Clock Hanger / Recessed Receptacles

Type

Duplex Receptacle

UPC

883778305726

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

1600