HUBBELL CANADA
Recessed 10" Series, Sub Plate, Center, Four Gang, (4) Style Line/ Decorator Openings
Image of S1R10CSPP Recessed 10" Series, Sub Plate, Center, Four Gang, (4) Style Line/ Decorator Openings

Recessed 10" Series, Sub Plate, Center, Four Gang, (4) Style Line/ Decorator Openings

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CSPP

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Four Gang, (4) Style Line®/ Decorator Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(4) Style Line® decorator openings

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPP

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

(4) Style Line/ Decorator Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547732

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(4) Style Line/ Decorator Openings

Logistics

Carton Quantity

15