
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FB2GDWW
Replacement wireways for CFB2G30 and AFB2G50 Series Floorboxes.
Field Replaceable
Application
Catalog Number
FB2GDWW
Color
Construction
Fabricated
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Mounts to Box
Series
Floorboxes
Style
Replacement Wireway
Type
Recessed
UPC
783585695488
Dimensions
7.67 in x 1.15 in x 0.81 in
Height
0.81 in
Length
7.67 in
Width
1.15 in
Industry Standard(s)
cULus
Mounting Method
Screw Mount Device Mounting Plates