HUBBELL CANADA
Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB4G30PFBE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.

Recessed 4-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB4G30PFBE

SystemOne ETERNAL™ Series Concrete Floorboxes, PVC Base Box, Recessed, 4-Gang CFB E-Series Box for Rectangular Covers, 3.17" Minimum Depth of Pour, Corrosion Resistant

Recessed 4-Gang concrete floorbox with rectangular cover, corrosion resistant PVC base, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Recessed 4-Gang Rectangular Cover PVC Base Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.17" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes Grounding Terminals

Corrosion Resistant PVC Base Box with Pregalvanzied Top; Molded in Drill Points;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB4G30PFBE

Color

Construction

Fabricated

Knockouts

0

Material

PVC Base Box with Pregalvanzied Top

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585695433

Dimensions

Dimensions

15.70 in x 11.20 in x 3.17 in

Height

3.17 in

Length

15.7 in

Size

4-Gang

Width

11.2 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

0

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

1