HUBBELL CANADA
Recessed 4" Series, Cast Aluminum Box, Replacement Divider
Image of AFBS1R4DIV Recessed 4" Series, Cast Aluminum Box, Replacement Divider

Recessed 4" Series, Cast Aluminum Box, Replacement Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4DIV

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box, Replacement Divider

Replacement Low Voltage Divider for AFBS1R4BASE Box

Replacement Divider Kit

General

Accessory Type

Dividers

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4DIV

Color

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Slide-in

Series

Recessed Round - AFB Series

Size

4 Inch Round

Type

Recessed Access Floor Box Accessory

UPC

783585545363

Dimensions

Size

4 Inch Round

Conductor Related

Cable Entry

None

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Slide-in