HUBBELL CANADA
Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish
Image of S1R8CVRALU Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CVRALU

Fire Rated Poke Throughs, Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

S1R8CVRALU

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Size

Standard Sized Product

Specifications

Material - Brushed Aluminum

Style

Covers

Type

UPC

783585444253

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Pallet Quantity

150