
Brand: Bell
Catalog ID: 5818-5
Catalog Number
5818-5
Color
Construction
Metallic
Cover Included
Yes
EU RoHS Indicator
Yes
Fixture Type
Architectural;Flood;Swivel
Light Source
Number Of Outlets
3
Toggle Switch
No
Type
UPC
050169581858
Weather Resistant
Yes
Cubic Capacity
140.44921875 cu.in
Depth
4.25 in
Height
2.9375 in
Package Height
4.594 in
Package Length
3.336 in
Package Weight
1.975 lb
Package Width
10 in
Width
11.25 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
448
Standard Package
4