HUBBELL CANADA
Reducing Bushing 1.50 In. To 1.00 In., RB1510
Image of RB1510 Reducing Bushing 1.50 In. To 1.00 In., RB1510

Reducing Bushing 1.50 In. To 1.00 In., RB1510

Brand: TradeSelect

Catalog ID: RB1510

REDUCING BUSHING 1.50IN TO 1.00IN

Trade size: 1-1/2"-1", Case Quantity: 50

General

Application

Use on threaded rigid/IMC conduit

Catalog Number

RB1510

Material

Steel

Type

Reducing bushing

UPC

626463033654

Certifications And Compliance

Industry Standard(s)

cULus Listed