HUBBELL CANADA
Image of RW1207 Reducing Washer 1.25 In. To 0.75 In., RW1207
Image of RW1207 Reducing Washer 1.25 In. To 0.75 In., RW1207
Image of RW1207 Reducing Washer 1.25 In. To 0.75 In., RW1207

Reducing Washer 1.25 In. To 0.75 In., RW1207

Brand: TradeSelect

Catalog ID: RW1207

REDUCING WASHER 1.25IN TO 0.75IN

Trade size: 1-1/4" x 3/4", Carton Quantity: 200, Case Quantity: 2000

Product details

General

Application

For use when raceway is smaller in trade size than the trade size of the knockout it is intended to enter

Catalog Number

RW1207

Material

Steel

Type

Reducing Washer

UPC

626463036396

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

200

Resources and downloads