HUBBELL CANADA
Replaced By GFR15GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray
Image of GFRST15GY Replaced By GFR15GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray
Discontinued

Replaced By GFR15GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST15GY

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

General

Catalog Number

GFRST15GY

Color

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122026

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2240