HUBBELL CANADA
Image of GFRST15I Replaced By GFR15I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory
Image of GFRST15I Replaced By GFR15I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory
play
Autoguard GFCI Receptacles
play
Marine Electrical Products
+3
Image of GFRST15I Replaced By GFR15I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory
Discontinued

Replaced By GFR15I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST15I

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Product details

General

Catalog Number

GFRST15I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122033

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2240

Media

Videos

play
Autoguard GFCI Receptacles
play
Marine Electrical Products