HUBBELL CANADA
Replaced By GFR20GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray
Image of GFRST20GY Replaced By GFR20GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray

Replaced By GFR20GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST20GY

Power Protection Devices, Receptacle, Self Test, GFCI, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

General

Catalog Number

GFRST20GY

Color

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122101

Electrical Ratings

Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2240