HUBBELL CANADA
Replaced By GFR82R - Heavy Duty Hospital Grade AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Red
Image of GFRST82R Replaced By GFR82R - Heavy Duty Hospital Grade AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Red
Discontinued

Replaced By GFR82R - Heavy Duty Hospital Grade AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST82R

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red

  • Green power indicator and red trip indicator
  • Patented AUTOGUARDĀ® self test technology
  • Triple wipe construction

General

Catalog Number

GFRST82R

Color

Red

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585485164

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10