HUBBELL CANADA
Replaced By GFR83R - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Red
Image of GFRST83R Replaced By GFR83R - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Red
Discontinued

Replaced By GFR83R - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 20A, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST83R

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

General

Catalog Number

GFRST83R

Color

Red

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585485249

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10