HUBBELL CANADA
Replaced By GFRTW15LA - Heavy Duty Commercial Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GFTWRST15LA Replaced By GFRTW15LA - Heavy Duty Commercial Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond

Replaced By GFRTW15LA - Heavy Duty Commercial Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST15LA

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARDĀ® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFTWRST15LA

Color

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

UPC

883778122613

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2400