HUBBELL CANADA
Replaced By GFRTW82I - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Ivory
Image of GFTWRST82I Replaced By GFRTW82I - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Ivory

Replaced By GFRTW82I - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST82I

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARDĀ® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFTWRST82I

Color

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585485294

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10