HUBBELL CANADA
Replaced By GFSG5262I - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Ivory
Image of GF5262SGI Replaced By GFSG5262I - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Ivory
Discontinued

Replaced By GFSG5262I - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF5262SGI

15A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle, Ivory

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

General

Catalog Number

GF5262SGI

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Type

UPC

783585581019

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10