HUBBELL CANADA
Replaced By GFSG5362GRY - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Gray
Image of GF5362SGGY Replaced By GFSG5362GRY - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Gray
Discontinued

Replaced By GFSG5362GRY - Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF5362SGGY

20A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

General

Catalog Number

GF5362SGGY

Color

EU RoHS Indicator

Contact Manufacturer

Type

Tamper-Resistant/Weather-Resistant

UPC

783585581095

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10