HUBBELL CANADA
Replaced By GFSG8300W - Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White
Image of GF8300SGW Replaced By GFSG8300W - Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White
Image of GF8300SGW Replaced By GFSG8300W - Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Image of GF8300SGW Replaced By GFSG8300W - Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White
Discontinued

Replaced By GFSG8300W - Extra Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF8300SGW

20A, 125V Industrial Hospital Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

General

Catalog Number

GF8300SGW

Color

Product Family

Hospital Grade

Type

Tamper-Resistant/Weather-Resistant

UPC

783585581200

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

10