
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL16R92D
Standard Product
Application
Catalog Number
HBL16R92D
Color
Aluminum
Enclosure Type
Environmental Conditions
EU RoHS Indicator
No
Horsepower - Maximum
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Enclosure Material - Aluminum
Style
Standard Duty
Type
UPC
783585202754
Dimensions
10.11 in x 4.4 in x 3.3 in
Height
3.3 in
Length
10.11 in
Weight
2.2 lb
Width
4.4 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Single Phase
Wattage
36000
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Inductive
Horsepower - Maximum
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
4
Pallet Quantity
256