HUBBELL CANADA
Image of R2S100 Rigid Strap 2 Hole 1.00 In., R2S100

Rigid Strap 2 Hole 1.00 In., R2S100

Brand: TradeSelect

Catalog ID: R2S100

RIGID STRAP 2 HOLE 1.00 IN

Trade size: 1" (27), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S100

Material

Steel

Type

Two Hole Strap

UPC

626463033173

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50