HUBBELL CANADA
Image of R2S400 Rigid Strap 2 Hole 4.00 In., R2S400

Rigid Strap 2 Hole 4.00 In., R2S400

Brand: TradeSelect

Catalog ID: R2S400

RIGID STRAP 2 HOLE 4.00IN

Trade size: 4" (103), Case Quantity: 100

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S400

Material

Steel

Type

Two Hole Strap

UPC

626463033241

Certifications And Compliance

Certified Listed

CSA, UL LISTED