HUBBELL CANADA
Image of PSC1022176 Rod, Anchor Extension, 3/4in X 2ft Tripleye
Image of PSC1022176 Rod, Anchor Extension, 3/4in X 2ft Tripleye

Rod, Anchor Extension, 3/4in X 2ft Tripleye

Brand: CHANCE Utility

Catalog ID: PSC1022176

Expanding/Cross-Plate Anchor Rod Extension 0.75" (19.1 mm) Diameter Rod, 2' (609 mm) long with Tripleye and 0.75" (19.1 mm) clevis bolt.

These anchor rod extensions primarily are for making above-grade connections between installed anchors and guy wires. Each extension rod has a clevis on one end and a forged eye on the other end. The eye is designed to distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each extension rod is stronger than the rod itself. Each extension rod is hot dip galvanized and includes a high-strength clevis bolt and nut.

  • The clevis bolt of the anchor rod extension attaches to the eye of anchor to move the guy deadend above ground level
  • Each rod includes high-strength bolt and nut
  • Hot dipped galvanized per ASTM A153

General

Application

Earth Tension Anchoring

Catalog Number

PSC1022176

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Material Type

Standard

Product Type

Anchor Rod Extension

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Anchor Rod

UPC

096359445555

Dimensions

Dimensions

24.000 in x 5.500 in x 2.000 in

Height

2 in

Length

24 in

Rod Diameter

0.75 in

Weight

6 lb

Width

5.5 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Logistics

Carton Quantity

5

Pallet Quantity

200

Standard Package

5