HUBBELL CANADA
Image of 700F Round Cable Protector Plate, 2-3/4 in. O.C. Opening
Image of 700F Round Cable Protector Plate, 2-3/4 in. O.C. Opening
play
RACO: Universal Protection Plates
Image of 700F Round Cable Protector Plate, 2-3/4 in. O.C. Opening
Image of 700F Round Cable Protector Plate, 2-3/4 in. O.C. Opening

Round Cable Protector Plate, 2-3/4 in. O.C. Opening

Brand: Raco

Catalog ID: 700F

Round Cable Protector Plate, 2-3/4 in. O.C. Opening

Product details

General

Catalog Number

700F

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947005

Dimensions

Dimensions

0.221 in x 2.938 in x 2.938 in

Height

2.938 in

Length

0.221 in

Weight

0.07 lb

Width

2.938 in

Logistics

Carton Quantity

50

Pallet Quantity

14000

Media

Videos

play
RACO: Universal Protection Plates