HUBBELL CANADA
Round Cover, PR1212, Polymer Concrete Ring and Cover, Hex Bolt
Image of PR1212CLH00009 Round Cover, PR1212, Polymer Concrete Ring and Cover, Hex Bolt

Round Cover, PR1212, Polymer Concrete Ring and Cover, Hex Bolt

Brand: Pencell

Catalog ID: PR1212CLH00009

PenCell Covers are available in either Polymer Concrete or HDPE, depending on style and load rating needs in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PR1212CLH00009

Insulated?

No

Material

HDPE Plastic

Dimensions

Weight

29 lb

Width

12 in