HUBBELL CANADA
Round Flush Floorboxes, Cast Iron, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint
Image of S1CFB Round Flush Floorboxes, Cast Iron, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

Round Flush Floorboxes, Cast Iron, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1CFB

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Cast Iron, 3.50" Minimum Dept of Pour, Corrosion Resistant Paint

  • Corrosion resistant for on-grade applications
  • Supplied with concrete cover and closure plugs
  • Convenient cubic inch capacity (cm3) markings on interior of box

Cast Iron Box with PVC Riser; Threaded Hubs

General

Application

Application - For Use On

Concrete

Catalog Number

S1CFB

Color

Construction

Cast

Cover Shape

Round

EU RoHS Indicator

No

Knockouts

1 in and 1 1/2 in

Material

Cast Iron Box

Mounting Method

Cast Into Concrete

Series

Flush - S1 Series

Specifications

  • Cubic Inch - 156.0 cu. in. (2556.4 cm3)
  • Min. Depth of Pour - 3.50" (88.9)
  • Power Entries - 1" NPT Access Holes

Type

UPC

783585371672

Dimensions

Dimensions

8.08 in x 8.64 in x 3 in

Height

3 in

Length

8.08 in

Width

8.64 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Knockouts

1 in and 1 1/2 in

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

1

Pallet Quantity

138