
Brand: Bell
Catalog ID: 5193-1
Catalog Number
5193-1
Color
Construction
Metallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Yes
Material
Die Cast Aluminum
Number Of Outlets
1
Type
UPC
050169519318
Actual Depth
1.094 in
Cubic Capacity
20.03445 cu.in
Depth
1.125 in
Height
4.22 in
Package Height
4.125 in
Package Length
1.094 in
Package Weight
0.15 lb
Package Width
4.125 in
Width
4.22 in
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number Of Outlets
1
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3000
Standard Package
20