HUBBELL CANADA
Image of ATS-01248 RPTNC Jack to RPTNC Plug Adapter
Image of ATS-01248 RPTNC Jack to RPTNC Plug Adapter

RPTNC Jack to RPTNC Plug Adapter

Brand: AccelTex Solutions

Catalog ID: ATS-01248

ATS-01248 (former catalog number ATS-RPTNCJ-RPTNCP). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

  • Converts RF connector styles or genders for seamless compatibility
  • Minimizes insertion loss for efficient RF system integration

General

Adapter Type

Straight

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-01248

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Connector Style 1

RPTNC Jack

Connector Style 2

RPTNC Plug

Durability

Greater than or equal to 500 Cycles

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

Nickel Plated Brass

Material - Contact Pin

Gold Plated Bronze

Mating

7/16-28UNEF-2A and 7/16-28UNEF-2B

Operating Temperature

-55 to 155 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436579

Dimensions

Dimensions

3.5 in x 2.5 in x 0.75 in

Height

0.75 in

Length

3.5 in

Width

2.5 in

Electrical Ratings

Dielectric Strength

1500 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Certifications And Compliance

Industry Standard(s)

IEC 60169-17

Force Related

Durability

Greater than or equal to 500 Cycles

Operational

Adapter Type

Straight

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco MR46E

Operating Temperature

-55 to 155 °C

Configuration

Connector Style 1

RPTNC Jack

Connector Style 2

RPTNC Plug