HUBBELL CANADA
Image of RYA28U RYA28U, URD Mole
Image of RYA28U RYA28U, URD Mole

RYA28U, URD Mole

Brand: Burndy

Catalog ID: RYA28U

URD MOLE LUG 4/0 Str Cu, 4/0 Str - 250 kcmil Comp, 4/0 Str Al.

General

Catalog Number

RYA28U

Connector Type

Terminal

Feature - Barrel Style

Chamfered

Product Family

Utility Overhead & Underground Distribution>Network Underground>Terminals

Product Type

Compression

UPC

781810267752

UPC 14 Digit GTIN

00781810267752

Dimensions

Dimension - F Width Center to Center inch

1.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

125

Pallet Quantity

18000