HUBBELL CANADA
Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1
Image of HLD Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1

Safety Products, PLUGOUT Lockout Device, Lockout Device, SIZE 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HLD

Twist-Lock® Devices, Accessories, PLUGOUT® Lockout device for attachable 20 and 30A plugs, straight body or angle types, with or without weatherproof covers, Yellow

  • PLUGOUT Lockout Device
  • Lockout Device
  • SIZE 1

Standard Product

General

Application

Catalog Number

HLD

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Accessories PLUGOUT® Lockout Devices

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Plug Type

All Standard Plugs and Connectors

Series

Accessory

Specifications

  • Cord - 1.11" (28.2) max
  • Housing - UV stabilized polypropylene
  • Number of Padlocks - 4 locks, ³/8" (9.5)
  • Plug Length - 4 .75" (120.6) max

Style

For 20 And 30A Hubbell Plugs And Others

UPC

783585001852

Dimensions

Dimensions

7.27 in x 4.27 in x 3.1 in

Display Size

Standard Size

Height

3.1 in

Length

7.27 in

Plug Dimensions

Min: 1.50" (38.1), Max: 2.75" (69.8) in

Weight

0.4 lb

Width

4.27 in

Conductor Related

Nema Color

Yellow

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 60°C and minimum continuous -29 °C

Performance

  • Environmental - Operating Temperature - Maximum continuous 140°F (60°C)
  • minimum continuous -20°F (-29°C)
  • Amperage - 15A
  • Enviornmental - Optional storage position - Stores on cable when not in use
  • Mechanical - Product Identification - Permanently molded into housing

Logistics

Carton Quantity

1

Pallet Quantity

660