

Brand: Killark
Catalog ID: SC-5 LB
Killark's sealing compound is a cement used to extensively for sealing conduit to prevent the spread of explosive gases. It is non-shrinking and secure seal resists acids, water, oil and many other foreign substances.
Application
Catalog Number
SC-5 LB
Color
EU RoHS Indicator
Product Family
Fittings
Type
UPC
783936571058
Dimensions
6 in x 6 in x 6 in
Gross Weight with Packaging
5.5
Height
6 in
Length
6 in
Weight
5.5 lb
Width
6 in
EU RoHS Indicator