

Brand: Ripley Tools
Catalog ID: 28224-2
Accessibility
End
Catalog Number
28224-2
Product Type
Semi-Con Tools
UPC
096359872320
Diameter
0.76 in – 2 in
Max Cable/Hose O.D.
2 in
Min Cable/Hose O.D.
0.76 in (19.3 mm)
Cable Specification
Primary Distribution Underground
Accessibility
End
Shaves Semi-Con
Yes