HUBBELL CANADA
Image of 550-016-W-713-02 SDC™ Bushing Model 0713-02 115kV 550kV BIL1600A
*Representative image
Image of 550-016-W-713-02 SDC™ Bushing Model 0713-02 115kV 550kV BIL1600A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0713-02 115kV 550kV BIL1600A

Brand: Electro Composites

Catalog ID: 550-016-W-713-02

SDC™ 115kV 1600A Wall/Floor Bushing, Bottom connected for Air to Air application, 12in ground shield, 174.4in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Wall/Floor

Bottom Terminal Type

1 1/2-12

Catalog Number

550-016-W-713-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

67 in

Below Flange Length

58.5 in

Depth

16 in

Diameter - Above Flange Maximum

11.38 in

Diameter - Below Flange Maximum D <gt/> 1"

8.02 in

Diameter - Below Flange Maximum P

8.19 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5 in

Diameter - Rod / Tube

1.5 in

Dimensions

125.5 in x 16 in x 16 in

Effective Length - Bottom Terminal

3 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

16 in

Height

16 in

Length

125.5 in

Length - Ground Shield

12 in

Length - Insulated Section

114.9 in

Length - Insulation Above Flange

56.8 in

Length - Insulation Below Flange

40.3 in

Length - Live Part Bottom

6.2 in

Length - Live Part Top

4.4 in

Sealing Surface Inside Diameter

8.22 in

Sealing Surface Outside Diameter

13 in

Thickness

3.26 in

Top Terminal Min. Thread Length

2.5 in

Weight

436 lb

Width

16 in

Electrical Ratings

BIL

550 kV

Current Rating

1600 A

kV Class

115 kV

Minimum Creepage

174.4 in

Minimum Creepage - Inside

50.2 in

Minimum Strike

59.6 in

Minimum Strike - Inside

42.9 in

Withstand Voltage - 60 Hz Dry

260 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6