


Brand: Electro Composites
Catalog ID: 125-025-W-746-02
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please see here
Application
Wall/Floor
Bottom Terminal Type
2-12
Catalog Number
125-025-W-746-02
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Plating - Bottom Terminal
Silver
Product Type
Traversée condensatrice SDC
Series
SDC™
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
16.8 in
Below Flange Length
23.75 in
Depth
10 in
Diameter - Above Flange Maximum
10.13 in
Diameter - Below Flange Maximum D <gt/> 1"
5.02 in
Diameter - Below Flange Maximum P
5.02 in
Diameter - Conductor Outside Under Insulation
2.5 in
Diameter - Live Part Bottom
3 in
Diameter - Live Part Top
4 in
Diameter - Rod / Tube
2.5 in
Dimensions
40.5 in x 10 in x 10 in
Effective Length - Bottom Terminal
3 in
Effective Length - Top Terminal
2.5 in
Flange Mounting Hole Bolt Circle
8.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10 in
Height
10 in
Length
40.5 in
Length - Ground Shield
4 in
Length - Insulated Section
32.4 in
Length - Insulation Above Flange
9 in
Length - Insulation Below Flange
15.65 in
Length - Live Part Bottom
4.1 in
Length - Live Part Top
4 in
Sealing Surface Inside Diameter
5.11 in
Sealing Surface Outside Diameter
7.37 in
Thickness
1.26 in
Top Terminal Min. Thread Length
2.5 in
Weight
105 lb
Width
10 in
BIL
125 kV
Current Rating
2500 A
kV Class
24 kV
Minimum Creepage
27.6 in
Minimum Creepage - Inside
22.8 in
Minimum Strike
12 in
Minimum Strike - Inside
16.7 in
Withstand Voltage - 60 Hz Dry
50 kV
Industry Standard(s)
IEC 60137
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Bottom Terminal Type
2-12
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4